??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC W313-0000-10-001-SW0434-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC W313-0000-10-001-SW0434-050
VERF
Availability
Available
BC
Order code
BCC0H7M
TC
Artikelbezeichnung
BCC W313-0000-10-001-SW0434-050
PX
Product view
51098_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, straight, 3-pin, A-coded, Cable = Silicone welding spark resistant black, 5 m, Number of conductors = 4, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -40...200 °C, Cable temperature, flexible routing = -25...200 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP65, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.